For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-SCHOTT-STECKVERB IG-K - Male bulkhead connectors, conical female thread
Bill of material
K-07400444
DES
Identifier
K-07400444
G
Thread for panel mounting
M16x1.0
GR
Thread
Rc 1/8
FS
For hose O.D.
8 mm
L1
32.1 mm
SW
19 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.